Barbed fitting CN-M3-PK-3
15872
GTIN: 4052568022129
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread M3
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Nominal size
1.5 mm
Ambient temperature
0 °C - 60 °C
