Flat cylinder DZF-50- -A-P-A-S2

161290

Loading...
Mode of operation
Double-acting
Piston diameter
50 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
990 N
Stroke
1 mm - 320 mm
Cushioning
Elastic cushioning rings/plates at both ends