Please note: A newer product is available.

More products of this category can be seen here: Pneumatic connection technology

Please contact Festo for alternatives

Push-in L-fitting CRQSL-3/8-10

162876

GTIN: 4052568072773

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R3/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar
Ambient temperature
-15 °C - 120 °C
Nominal size
6 mm