Push-in sleeve CQH-15-QS-12
177721
GTIN: 4052568038663
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Push-in sleeve CQ-15
Pneumatic connection, port 2
Push-in sleeve QS-12
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 70 °C
Nominal size
8 mm


