Vacuum generator VN-05-H-T3-PI4-VI4-RO1

193507

GTIN: 4052568079949

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.45 mm
Max. vacuum
88 %
Max. suction flow rate against atmosphere
6.2 l/min