Angle seat valve VZXF-L-M22C-M-B-G114-290-M1-H3ALT-80-12
3535712
GTIN: 4052568270339
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G1 1/4 to DIN ISO 228
Flow rate Kv
19 m³/h
Medium pressure
0 bar - 12 bar
Nominal size
29 mm





