Angle seat valve VZXF-L-M22C-M-A-G114-310-V4ANV-80-V
3536711
GTIN: 4052568270537
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G1 1/4 to DIN ISO 228
Flow rate Kv
19 m³/h
Medium pressure
-0.9 bar - 0 bar
Nominal size
31 mm

