Connecting cable NEBV-A1W3F-P-K-0.6-N-LE3
3679776
GTIN: 4052568273514
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Connection pattern type A based on EN 175301-803
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
0.6 m
