Filter regulator LFR-1/2-D-16-O-MIDI-T18-EX4
4772771
GTIN: 4052568418656
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
1970 l/min
Pressure regulation range
0.5 bar - 16 bar
Grade of filtration
40 µm

