Plastic tubing PUN-16X2,5-BL-100
525751
GTIN: 4052568046644
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
16 mm
Inside diameter
11 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C
