Solenoid valve VSVA-B-P53C-H-A2-1R5L

546771

GTIN: 4052568185183

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, closed
Standard nominal flow rate (standardised to DIN 1343)
450 l/min
pneumatic working port
Sub-base size 18 mm to ISO 15407-1 - Sub-base size 02 to VDMA 24563
Type of actuation
Electrical