Swivel/linear unit DSL-40-125-270-P-A-S2-KF-B

556756

GTIN: 4052568202330

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
20 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
2.4E-4 kgm²
Position detection
Via proximity switch