Push-in L-fitting NPQM-LH-G38-Q8-P10

558834

GTIN: 4052568055660

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
7 mm