Filter regulator MS6-LFR-1/2-D7-E-R-M-A4-AS

563024

GTIN: 4052568364366

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
4500 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm