Mini slide DGSL-25-40-EA

570207

GTIN: 4052568217020

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
40 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch