Stopper cylinder DFSP-Q-50-30-PR-PA

576167

GTIN: 4052568225315

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Impact force
5000 N
Stroke
30 mm
Position detection
Via proximity switch