Plastic tubing PTFEN-14X2-NT

8061176

GTIN: 4052568290658

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
14 mm
Inside diameter
10 mm
Temperature-dependent operating pressure
-0.95 bar - 12 bar
Ambient temperature
-20 °C - 150 °C