Mini slide DGST-20-40-E1A

8078865

GTIN: 4052568446963

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
377 N
Stroke
40 mm
Cushioning
Elastomer cushioning, double-sided, stroke not adjustable
Position detection
Via proximity switch