Compact cylinder AEN-S-12-5-A-P-A

8092152

GTIN: 4052568302054

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
60 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends