Quarter turn actuator DFPD-120-RP-90-RS45-F07-R3-C-VDE2

8102825

GTIN: 4052568455460

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
64.5 Nm
Swivel angle
90 deg
Flange hole pattern
F07
Shaft connection
T17