Angle seat valve VZXA-A-TS7-1"-M6-B1T-16-K-75-20-PR-PM

8111600

GTIN: 4052568576721

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 1 NPT to ANSI/ASME B 1.20.1
Flow rate Kv
19.2 m³/h
Medium pressure
0 bar - 16 bar
Degree of protection
IP65 - IP67