Pilot control VACC-P2-0.12-K4-5-EX4A

8204401

GTIN: 4052568772574

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Spring-loaded terminal - Terminal box, cable entry thread M20x1.5
Type of mounting
CNOMO
Characteristic coil data
6 - 16 V DC: 0.012 - 0.1 W
Degree of protection
IP65 - To IEC 60529