Pressure sensor SPAU

The pressure sensor SPAU has a uniquely flexible connection. Whether for pressure measuring, pressure monitoring or pressure sensing, all pressure values are always under control at a glance. Remote maintenance and parameterisation as well as simple sensor replication are possible in IO-Link® mode.
  • For monitoring compressed air and non-corrosive gases
  • With or without display
  • Transfer of the pressure value as switching signal, analogue signal or via IO-Link® to the connected control system
  • Maximum versatility thanks to a wide range of pneumatic adaptations and switchable electrical outputs
  • Sustainable operation thanks to pressure monitoring