Compact cylinder ADN-S-40-45-A-P-A
8092065
GTIN: 4052568301675
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
45 mm
Cushioning
Elastic cushioning rings/plates at both ends



