• Products
  • Downloads
  • Diagrams

DHRS: universal radial gripper!

The radial gripper DHRS can be used for a wide range of applications. Its high torque loads, which are achieved through lateral gripper jaw support, are impressive.
It grips securely with maximum repeat accuracy; it also offers features such as a compression spring to support or back up the gripping forces or an internal fixed flow control, as well as centring options for the gripping jaws.
The radial gripper can be used either as a double-acting or single-acting gripper for external or internal gripping tasks, and is compatible with a large number of drives.
In addition, the DHRS provides your processes with position sensing: the small version has adaptable position sensors, while the medium and large grippers have integrated proximity switches.