시간과 장소에 상관없이 시스템에 대한 투명성을 확보하고 가용성을 높이며 유지관리를 최적화하기를 원하십니까? AX Smartenance 유지관리 소프트웨어를 사용하면 가동중단 시간을 최소화하고 유지관리 프로세스를 최적화하며 생산성을 높일 수 있습니다. 유지관리 및 유지관리를 개선하고 시스템에 대한 투명성을 확보하시기 바랍니다.
Festo AX Smartenance는 CMMS(Computerized Maintenance Management System) 소프트웨어이며 유지보수, 유지관리 및 기계 로그북 기능을 하나의 솔루션으로 구현한 제품입니다. 유지관리자 또는 생산관리자를 위한 웹 어플리케이션 및 수리 관리자 및 기계 조작자를 위한 모바일 앱을 통해 기계에 대한 모든 주요 정보를 장소와 시간에 상관없이 호출할 수 있습니다.
AX Smartenance is a CMMS software solution that supports companies in digitally managing and optimising their maintenance and servicing processes. It includes functions such as work order management and reporting.
AX Smartenance enables preventive maintenance measures to be planned, unplanned downtimes to be minimised, resources to be used effectively and the service life of systems to be extended. Maintenance costs are reduced thanks to optimised maintenance and improved communication between the maintenance team and those involved in production.
1. Create your account and test AX Smartenance free of charge for 30 days. Register now: Smartenance registration (festo.com)
2. Receive the registration email for access and log in to the Smartenance web application
3. Download the AX Smartenance app from your App Store or Google Play Store
4. Connect any mobile device to your account via the web application by scanning a QR code
5. Optimise maintenance management and make the most of our CMMS software
Do you already have an AX Smartenance account? Click here to log in Choose your account (b2clogin.com)
The number of licences required for your company depends on factors such as the number of employees, structure, number of plants and machines. Each licence enables either web access or a mobile device to be connected to an AX Smartenance account. A licence corresponds to access to the web application or the connection of a mobile device.
We will be happy to advise you.
The CMMS software AX Smartenance was developed in close co-operation with the production department, while user feedback contributes to continuously improved. Our software was developed not only for users, but also by users who carry out maintenance and servicing tasks on a daily basis. Involving different roles in the development process ensures a high level of acceptance by all levels of staff. By directly involving users, AX Smartenance can offer practical solutions that meet the diverse requirements and challenges of day-to-day maintenance staff.
The CMMS software AX Smartenance is suitable for a wide range of industries, including manufacturing, healthcare, energy, transport, facility management, food production and many more. Any industry that maintains systems, equipment or vehicles can benefit from Smartenance.
ROI can be measured using criteria such as reduced downtime, increased plant and system availability, improved workflows, lower maintenance costs and improved overall productivity.
The AX Smartenance maintenance software optimises the Mean Time Between Failures (MTBF*) and Mean Time to Failure (MTTF**) with specific measures such as improved maintenance planning and the logbook.
The Mean Time to Repair (MTTR***) also benefits from the maintenance software as the transparency and the knowledge database contributes to faster repairs. The overall optimisation of this reference data leads to increased Overall Equipment Effectiveness (OEE****), which increases the overall efficiency of the systems and leads to less downtime.
The CMMS system AX Smartenance plays a central role in predictive maintenance by collecting and managing data from maintenance processes. This data is transferred to the Festo AX AI algorithms via an interface (API) and analysed. This allows potential failures to be identified at an early stage. This enables maintenance activities to be carried out exactly when they are needed.
Unplanned downtimes are minimised or even prevented. These forward-looking approaches increase the efficiency of maintenance and optimise the service life of systems.
The CMMS Smartenance offers your company various security functions such as encryption, access controls and regular backups to ensure the integrity and confidentiality of the data. The data is stored in a protected cloud to make the Smartenance maintenance software and your data available to all teams globally. The data is stored in accordance with European data protection standards at MS Azure (on servers in Europe).