Air gap sensor SOPA-M1-R1-HQ6-PNLK-VB-M12

8093816

GTIN: 4052568462222

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Sensing range
20 µm - 200 µm
Display type
Illuminated LCD, multi-colour
Operating medium
Compressed air to ISO 8573-1:2010 [7:4:4]