Stopping movements: you can mount the controlled shut-off valve VBOC directly on a pneumatic actuator. An optimum solution for minimising safety-related risks and meeting the requirements of EC Machinery Directive 2006/42/EC for factory automation.
The VBOC can be used as a SSC (safe stop and shut-off) safety sub-function in accordance with VDMA 24584 in pneumatic actuator technology.
Simple diagnostics can be realised thanks to the integrated switching position query.
More functionality without compromising on compact dimensions. A manual override and manual exhaust function are also integrated as an option. This solution offers fast commissioning and convenient installation, especially in confined installation spaces.
You save time and money thanks to the combination of functions – several valve functions integrated in one component.