Pneumatic valve VL-5/3G-3/4-D-4

12463

GTIN: 4052568112028

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, closed
Standard nominal flow rate (standardised to DIN 1343)
4800 l/min
Pneumatic connection, port 1
Sub-base size 4 to ISO 5599-1
Type of actuation
Pneumatic