Standard: screwed-in filter
Optional: ducted at a later stage
Ambient particles or moisture are not sucked into the electric cylinder and no particles are emitted into the ambient air
Very high-quality ball screw with low internal friction and minimal basic load torque. This enables the use of a smaller and lighter motor with lower power.
Free choice of motor positions: axial or parallel mounting kits, can also be changed at a later date
Double ball bearing: saves space in the cylinder, no additional bearing of pinions required in the parallel kit. Extremely compact coupling, as part of the cylinder including easy replacement for servicing.