Our comprehensive series of suction cups offers different sizes, shapes and materials, so you will certainly find the right suction cup for your application.
Depending on the material, you can choose variants for different temperature ranges and application areas, such as the food sector, sheet metal handling or even anti-static variants, and thus find the optimum suction cup.
To enable you to precisely mount the selected suction cup, you can use our modular system to order a suitable holder, filter or accessories for height or angle compensation at the same time.
The sturdy vacuum suction cup ESS is made of PUR (polyurethane), making it especially reliable and durable, even in very harsh operating conditions. You can rely on the ESS, whether you need to grip oiled sheet metal, cardboard boxes or wood materials in fully automated handling systems at very high cycle rates.
The suction cup is very resilient and long-lasting. The specific properties of PUR ensure an excellent resistance to tearing, as well as wear and abrasion resistance.
The ESS is particularly suitable for materials with oily surfaces thanks to its insensitivity to deep-drawing oils as well as its high suction power.
The modular system gives you the option of defining an optimised version of the suction cup depending on the workpiece that needs to be gripped.
The ESS modular system: