24-month Festo Didactic warranty → www.festo-didactic.com 22 23 Learning factories > Pallet circulation > CP Lab CP Lab 408-1 with eight application modules – Magazine application module – Analog measuring application module – Drilling application module – Output application module – Magazine application module – Press application module Pick-by-Light application module – Variant assembly – Worker guidance How the system works The CP Lab 408-1 system represents a networked production system consisting of eight pallet transfer systems with different application modules. Prerequisites for creating the following process sequence after linking and starting a batch size 1 routing: – The magazine module provides a housing shell. – The quality data collection is performed using the measuring module’s analog distance sensors. – The drilling module performs an order-based, simulated drilling operation on the front shell. – The Pick-by-Light module enables flexible, complete assembly with worker guidance. – As an additional assembly step, the magazine module places the rear shell on top. – The press module finalizes the product through the pressing process. – The label printer provides the product with a QR code and a customized label. – The output module performs the process end: workpiece output. Label printer application module – QR Code – UID – Product tracking Learning factories > Pallet circulation > CP Lab Recommended learning material Courseware Complete overview → Page 270 For example: eLearning courses – Introduction to Industry 4.0 – Metal Working: Drilling eTheory courses – CIROS – First steps – AAS – Communication Architecture of I4.0 eLab courses – Virtual Commissioning with NX MCD – Production Planning and Control with MES4 Evaluations – Basics of Virtual Commissioning with NX MCD – Basics of MES User Guides – Introduction to CAD Design with NX CP Lab 408-1 8092835 Main components: 8x Pallet Transfer System 1x Magazine application module I 1x Analog measuring application module 1x Drilling application module 1x Pick-by-Light application module 1x Magazine application module II 1x Press application module 1x Label printer application module 1x Output application module 8x Switch 8x Power supply unit 8x Trolley 1x Workpiece set Services for CP Lab 408-1 Installation and commissioning, 2 days 609402 Technical instruction, 3 days 609406 Training content – CP Lab design and layout: Sensors/actuators Process modules Conveyor belt Network Process and operations management level – Recording information using intelligent sensors – Control using PLC – Communication based on bus technologies – Binary pallet identification – RFID identification – Flexible production, one-off orders – Quality management and SPC – Plug & produce: quick integration of new application modules using cyber-physical systems Technical data – Operating pressure: 600 kPa (6 bar) – Dimensions (W x D x H): approx. 3200 x 1800 x 1800 mm MES training content – Define and edit order workflows and process plans – Read orders and update status – Sort order lines – Write goods carrier allocations to the order – Create a material master, incl. workpiece graphics – Add machines, incl. power consumption – Add warehouse data and material buffers – Add and manage customer data – Define system layouts with icons – Generate OEE, SPC and malfunction reports, incl. graphics Included software – 1x MES4 for CP Lab with six network licenses, incl. 1x PC with TFT monitor – 1x CIROS Studio with six network licenses Educational, the professional working tool for creating simulation models – 1x CP Lab Model Library for CIROS
RkJQdWJsaXNoZXIy MzE0OTAwNw==