24-month Festo Didactic warranty → www.festo-didactic.com 50 51 Automatic warehouse Learning factory kit > Pallet circulation > Basic modules Automatic warehouse CP system for shipping crates The automatic warehouse for shipping crates has a docking device, both on the receiving lane and on the output lane, for docking by the Robotino mobile robot (MR) and serves as a logistics hub for all finished parts, semi-finished products and assemblies within flexible production. Up to 20 shipping crates can be stored in 4 rows of shelves with 5 storage spaces each. A 3-axis Cartesian robot takes over the storage and retrieval of the shipping crates. The storage and retrieval unit is controlled by a PLC. Order no. D14002 CP Factory Station automatic warehouse for pallets The automatic warehouse has a Cartesian robot for putting away and retrieving pallets. Up to 32 pallets can be put away and removed. Two conveyors run simultaneously in different directions and transport workpiece carriers (WCs) to the next operating position. The workpiece carriers are equipped with RFID tags for storing workpiece-specific data. With a passive ball return, a small circulation can be implemented. Stock administration is implemented in the higher-level MES. Order no. D12002 Manual interaction Manual storage and retrieval station CP system The manual storage and retrieval station includes a manually loaded shelf storage system with space for up to 20 CP Factory shipping crates excluding the delivery area. The delivery area is located in the front zone of the modular racking storage system. The Robotino mobile robot delivers individual CP Factory shipping crates to or removes them from the delivery area. For this purpose, it stops in the delivery area at a defined point without physical docking. The warehouse operator receives his/her instructions via the tablet pc, e.g. takes the CP Factory shipping crate manually from the Robotino and stores it in the warehouse at the specified compartment position (example shows manual put-away). The booking of the buffer locations in the MES4 system is carried out automatically. Order no. D14028 Manual workstation CP system for shipping crate content Mobile workstation logistics with table and tablet PC. Order no. D14027 Manual workstation CP system station for shipping crate buffers The shipping crate buffer module is mounted on a profile plate with a profile base frame and is used to feed and return shipping crates via 2 conveyors (IN/OUT). Information about the contents of the shipping crate can be read, modified and passed on with the help of RFID technology. Up to two shipping crates (300 mm x 400 mm) can be buffered, both on the receiving lane and on the output lane. Order no. D14001 Learning factory kit > Pallet circulation > Basic modules
RkJQdWJsaXNoZXIy MzE0OTAwNw==