Product Guide Factory Automation

24-month Festo Didactic warranty → www.festo-didactic.com 52 53 Robotino CP system for workpiece carriers The Robotino mobile robot (MR) is used to transport goods carriers. Robotino is the mobile robot platform for research and education. Equipped with a laser scanner and transport device, it functions as an autonomous guided vehicle system (AGV system) in mobile robotics. Order no. D14016 Mobile robotics Learning factory kit > Pallet circulation > Basic modules Recommended accessories: Workpiece carrier The workpiece carrier (WC) is used for controlled and accurate transport of workpieces or pallets with workpieces. For identification, the WC has an RFID tag and a 4-bit code. Technical Data – Structure: polymer, glass-fiber-­ reinforced plastic – Dimensions: 100 x 160 x 15 mm – BCD code: codeable, 4 screws – Track width: 80 mm – Transport weight: max. 3 kg Order no. D12703 Robotino CP system for shipping crates The Robotino mobile robot (MR) is used to transport shipping crates. Robotino is the mobile robot platform for research and education. Equipped with a laser scanner and shipping crate transport device, it functions as an autonomous guided vehicle system (AGV system) in mobile robotics. Order no. D14000 Mobile robotics Learning factory kit > Pallet circulation > Basic modules Recommended accessories: Transport crate Transport crate with RFID tag for CP system. The inlay is universally applicable. Front and rear shells, PCBs and a round material with D = 40 mm can be transported. Order no. D14020

RkJQdWJsaXNoZXIy MzE0OTAwNw==