→ www.festo-didactic.com → www.festo-didactic.com 170 171 Industrial control technology > EduTrainer Compact Preferred versions Industrial control technology > EduTrainer Compact Preferred versions – 75 kB RAM, 4 MB loading buffer – Interface: 2x RJ45 – 14 digital inputs (24 V DC) – 10 digital outputs (24 V DC, 0.5 A) – 2 analog inputs (0 – 10 V) – 1 analog output (±10 V DC, 0 – 20 mA) EduTrainer Compact with CPU S7-1214C (order no. 8115009) – Digital inputs on 4 mm safety sockets and switches/pushbuttons for signal simulation – Digital outputs on 4 mm safety sockets – Analog inputs and outputs on 4 mm safety sockets – Simulation module with 2x SysLink plug connectors for MPS stations and control panel with digital inputs and outputs and Sub-D, 15-pin plug connection with analog inputs and outputs; 4 mm safety sockets for emergency stop jumper to connect a safety circuit for digital outputs – 50 kB RAM, 2 MB loading buffer – Interface: 1x RJ45 – 14 digital inputs (24 V DC) – 10 digital outputs (24 V DC, 0.5 A) – 4 analog inputs (±10 V DC, 0 – 20 mA) – 2 analog outputs (±10 V DC, 0 – 20 mA) The mounting system – EduTrainer Compact for ER mounting frame – Height x depth x width approx.: 170 x 80 x 364 mm – Suitable for ER mounting frame or tabletop stand-alone – Lightweight, injection-molded housing – The units are shipped fully assembled EduTrainer Compact Preferred versions SIMATIC S7-1200 The modular mini control system from Siemens For solutions in discrete and standalone automation applications in the lower performance range. The family of SIMATIC S7-1200 controllers is equipped with an integrated engineering system: SIMATIC STEP 7 Basic for controller and HMI. EduTrainer Compact with CPU S7-1215C (order no. 8096455, 8096457) – Digital inputs on 4 mm safety sockets and switches/pushbuttons for signal simulation – Voltage distribution, each with 8x 24 V/0 V on 4 mm safety plugs – Digital outputs on 4 mm safety sockets – Analog inputs and outputs on 4 mm safety sockets – 75 kB RAM, 4 MB loading buffer – Interface: 2x RJ45 – 14 digital inputs (24 V DC) – 8 digital outputs (24 V DC, 0.5 A) – 2 analog inputs (0 – 10 V) – 1 analog output (±10 V DC, 0 – 20 mA) EduTrainer Compact with CPU S7-1215C (order no. 8096456, 8096458) – Digital inputs on 4 mm safety sockets and switches/pushbuttons for signal simulation – Digital outputs on 4 mm safety sockets – Analog inputs and outputs on 4 mm safety sockets – Simulation module with 2x SysLink plug connectors for MPS stations and control panel with digital inputs and outputs and Sub-D, 15-pin plug connection with analog inputs and outputs; 4 mm safety sockets for emergency stop jumper to connect a safety circuit for digital outputs 1 1 6x S7-1215C-TP (ER2/DIO-A-24V/0V)* 8096455 2 6x S7-1215C-TP (ER2/DIO-A-SL)* 8096456 3 1x S7-1215C-TP (ER2/DIO-A-24V/0V)** 8096457 4 1x S7-1215C-TP (ER2/DIO-A-SL)** 8096458 5 1x S7-1214C-TP (ER2/DIO-A-SL)** 8115009 Notes *Order nos. 8096455 and 8096456 are based on Siemens SCE Trainer Packages and contain six EduTrainers each, including programming cable (Ethernet cable) and programming software STEP 7 Basic. When Siemens updates these Trainer Packages, the controllers will be promptly replaced by successor models. Subject to technical implementation. **Order nos. 8096457, 8096458 and 8115009 contain one EduTrainer without programming cable (Ethernet cable) and programming software. The programming software Step 7 can be ordered in different packages at www.festo-didactic.com Recommended accessories: I/O data cable with SysLink connectors (IEEE 488), 2.5 m 34031 Analog cable, parallel, 2 m 529141 Power supply unit for mounting frame → Page 195 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 Programming software STEP 7 → www.festo-didactic.com 3 2 4 EduTrainer Compact Preferred versions LOGO! 8 2 1 5 Bundle of 6 Bundle of 6 Special license rules apply for schools and educational institutes in the commercial sector. Special license rules apply for schools and educational institutes in the commercial sector. The mounting system – EduTrainer Compact for ER mounting frame, size 2 (W x H x D) approx. 364 mm x approx. 170 mm x approx. 80 mm – 19” modules with 4 mm safety plugs, SysLink system connector – Suitable for ER mounting frame or freestanding on the table – Lightweight injection-molded housing – Expandable to some extent with 19” simulation modules – The units are supplied fully assembled – Other combinations are possible via the online configurator LOGO! EduTrainer Compact Compact trainer devices that provide users with an introduction to logical signal processing within a mini control system. Features of LOGO! modules: LOGO! 12/24 RCE (V8) With LOGO! 8 the successful Siemens logic module enters the next generation. – New logic module generation – Display with new look and feel – Ethernet communication – Integrated web server – New software in new design EduTrainer Compact with: LOGO! 8 – Basic functional module 12/24 RCE 8 digital inputs 4 relay outputs – DM8 extension module: 4 digital inputs 4 relay outputs 1 6x LOGO! 8 TP* 8041132 2 1x LOGO! 8** 8041133 Notes *Order no. 8041132 is based on a Siemens SCE Trainer Package and contains six EduTrainers including programming software LOGO! Soft Comfort V8. **Order no. 8041133 contains one EduTrainer without programming software. The matching programming software LOGO! can be ordered separately, if necessary. Recommended accessories: Power supply unit for mounting frame → Page 195 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 Programming software LOGO! Soft Comfort V8 8040050 Bundle of 6
RkJQdWJsaXNoZXIy MzE0OTAwNw==