→ www.festo-didactic.com → www.festo-didactic.com 172 173 Industrial control technology > EduTrainer Universal Preferred versions EduTrainer Universal Preferred versions MPS Festo CPX-CEC CODESYS V2.3/CODESYS V3.5 EduTrainer Universal Preferred version MPS Festo CECC-LK CODESYS V3.5 Industrial control technology > EduTrainer Universal Preferred versions 2 1 CECC-LK (MPS) 8043320 Notes The Codesys V3.5 programming software can be downloaded for free on the Festo website. Recommended accessories: I/O data cable with SysLink connectors (IEEE 488), 2.5 m 34031 Safety laboratory cable, 3 m 571817 IEC power cable 90° → Page 195 World language IEC 61131-3 The CECC controllers are the latest generation of compact controllers from Festo. A CECC controller can be programmed for IL, LD, FBD, ST, SFC and CFC with Codesys provided by Festo in accordance with IEC 61131-3. EduTrainer Universal with: Festo CECC-LK (MPS) Interfaces: – 4x IO Link master – 1x IO Link device – Ethernet connection – USB connection – CANopen Inputs/outputs: – 12 digital inputs (24 V DC) – 8 digital outputs (24 V DC, 0.5 A) IO Link extension module: – 8 digital inputs (24 V DC) – 8 digital outputs (24 V DC, 0.5 A) CODESYS Codesys is a development environment for programmable logic controllers (PLC) in accordance with the IEC 61131-3 standard for application development in industrial automation. The point-to-point communication of the IO Link interface enables a simple and safe three-conductor wiring between the controller, sensors or actuators, and also makes remote parameterization possible. A wide variety of IO Link devices are available on the market. They are mostly sensors, actuators or a combination of these as well as special IO Link nodes to increase the number of inputs/outputs or to use standard sensors and actuators. The mounting system – EduTrainer A4 rack, desktop variant, size 1, W x H 305 x 297 mm – 19” module system connector SysLink (9 HP), with 2x SysLink plug connector for MPS station and control panel, each with 8 digital inputs and 8 digital outputs and 1x Sub-D 15-pin plug connection with 4 analog inputs and 2 analog outputs, emergency stop jumper to connect a safety circuit for disconnecting 8 digital outputs. – Integrated power supply unit, AC 110/230 V, DC 24 V, 4 A – Can be placed on a desk or in an MPS station. – Stable, powder-coated, sheet-steel mounting system World language IEC 61131-3 Benefit from automation programming in a world language, based on IEC 61131-3. Increased performance CPX-CEC means improved cycle times and more connectable actuators. The modular I/O system offers complete flexibility. Intelligent pneumatic and electric axes can be activated via fieldbus. The extensive Codesys function library provides diagnostics and condition monitoring options. Open- and closed-loop control – the solution for efficient automation of workstations or via remote control. EduTrainer Universal with: CPX-CEC CODESYS 2.3 (MPS) – 400 MHz processor – Data memory 32 MB flash/ 32 MB RAM – Integrated web server – Master CANopen fieldbus – Communication via Ethernet (Modbus/TCP, EasyIP, TCP/IP) – Process visualization using operator unit CDPX or OPC server Inputs/outputs: – 16 digital inputs (24 V DC) – 16 digital outputs (24 V DC, 0.5 A) CPX-CEC CODESYS 3.5 (MPS) – 800 MHz processor – Data memory 32 MB flash/ 256 MB RAM – Integrated web server – Master CANopen fieldbus – Communication via Ethernet (Modbus/TCP, EasyIP, TCP/IP) – Process visualization using operator unit CDPX or OPC server Inputs/outputs: – 16 digital inputs (24 V DC) – 16 digital outputs (24 V DC, 0.5 A) The mounting system – EduTrainer A4 rack, desktop variant, size 1, W x H 305 x 297 mm – 19” module system connector SysLink (9 HP), with 2x SysLink plug connector for MPS station and control panel, each with 8 digital inputs and 8 digital outputs and 1x Sub-D 15-pin plug connection with 4 analog inputs and 2 analog outputs; emergency stop jumper to connect a safety circuit for disconnecting 8 digital outputs. – Integrated power supply unit, AC 110/230 V, DC 24 V, 4 A – The size 1 rack can be placed on a table or in an MPS station. – Stable, powder-coated, sheet-steel holder system 1 CPX-CEC CODESYS 2.3 (MPS) 567274 2 CPX-CEC CODESYS 3.5 (MPS) 8065602 Notes Includes Ethernet cable for programming the CPX-CEC. The Codesys V2.3 and V3.5 programming software can be downloaded for free on the Festo website. Recommended accessories: I/O data cable with SysLink connectors (IEEE 488), 2.5 m 34031 Safety laboratory cable, 3 m 571817 IEC power cable 90° → Page 195
RkJQdWJsaXNoZXIy MzE0OTAwNw==