→ www.festo-didactic.com → www.festo-didactic.com 174 175 Industrial control technology > EduTrainer Compact Preferred versions EduTrainer Compact Preferred versions Festo CECC CODESYS V3.5 1 Industrial control technology > CODESYS controllers 2 The compact controller from Festo The CECC controllers are the latest generation of compact controllers from Festo. A CECC controller can be programmed for IL, LDR, FCH, ST, SFC and CFC with Codesys provided by Festo in accordance with IEC 61131-3. EduTrainer Compact with: Festo CECC-LK Festo CECC-LK is a compact and powerful PLC. The industrial design controller has 12 digital inputs, 8 digital outputs, and 2 fast digital inputs. In addition, a wide variety of interfaces are available as standard features on board: – 4x IO Link Master – 1x IO Link Device – Ethernet connection – USB connection – CANopen Festo CECC-D Festo CECC-D EduTrainer Compact, like CECC-LK, but without IO Link. CODESYS Codesys is a development environment for programmable logic controllers (PLC) in accordance with the IEC 61131-3 standard for application development in industrial automation. The point-to-point communication of the IO Link interface enables a simple and safe three-conductor wiring between the controller, sensors or actuators, and also makes remote parameterization possible. A wide variety of IO Link devices are available on the market. They are mostly sensors, actuators or a combination of these as well as special IO Link nodes to increase the number of inputs/outputs or to use standard sensors and actuators. 1 CECC-LK 577602 2 CECC-D 8024002 Note The free Codesys V3.5 programming software is available for download on the Festo homepage. Recommended accessories: Power supply unit for mounting frame → Page 195 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 The mounting system – EduTrainer Compact for ER mounting frame, size 2 (W x H x D) approx. 364 mm x approx. 170 mm x approx. 80 mm – 19” modules with 4 mm safety plugs – Suitable for ER mounting frame or freestanding on the table – Lightweight injection-molded housing – The unit is supplied fully assembled – Other combinations are possible via the online configurator An ideal tool for newcomers to PLC technology. With the compact and powerful PLC CECC-LK, a 24 volt PC interface (EasyPort USB) and the necessary software and hardware. The PLC is programmed from your PC using Codesys provided by Festo, in accordance with IEC 61131, and information is exchanged with the visualization program via the PC interface. The visualization software provides various process models from the world of technology and everyday situations, such as level crossings, multi-storey car parks, sorting systems, washing machines, garage doors, wind generators, lifting luggage and more. A Getting Started kit is provided to explain how to use the hardware and software. All the necessary accessories such as cables, 100 – 240 V/24 V power supply unit and screwdriver are included. All that is needed is a PC and a country-specific IEC power cable for the power supply unit (e.g. order no. 247661 for de, fr, es, etc.) – then you’re off!. System requirements – PC with Win 2000 SP4/XP SP2/ Vista – At least Pentium200 MHz – 32 MB RAM – 10 MB free space on hard disk – CD-ROM drive – Internet Explorer 5.0 or Netscape 4.0 or higher – 1 free Ethernet and USB port Order no. 8024001 Codesys is a development environment for programmable logic controllers (PLC) in accordance with the IEC 61131-3 standard for application development in industrial automation. The free Codesys programming software is available for download on the Festo homepage. The point-to-point communication of the IO Link interface enables a simple and safe 3-conductor wiring between the controller, sensors or actuators, and also makes remote parameterization possible. There is a variety of IO Link devices on the market. They are mostly sensors, actuators or a combination of these as well as special IO Link nodes to increase the number of inputs/ outputs or to use standard sensors and actuators. For industrial use, quick and easy to install. Festo CECC-LK is a compact and powerful PLC. The industrial design controller has 12 digital inputs, 8 digital outputs, and 2 fast digital inputs. Festo CECC-LK → see figure 8023951 Festo CECC-D 8023952 Recommended accessories: I/O data cable with one SysLink connector as per IEEE 488 and open ends 167122 In addition, there is a wide variety of interfaces available as standard features on board: – 4x IO Link master – 1x IO Link device – Ethernet connection – USB connection – CANopen A comprehensive Codesys function library enables stand-alone open and closed-loop control and efficient automation of, for example, manual workstations to IEC 61131. – Individual device or integratable via Codesys V3. – Simple programming and navigation to IEC 61131-3. – Hybrid: use CANopen Master and integrated IO Link to directly activate electric and pneumatic drives and connect valve terminals. – Ethernet 10/100 Mbit/s, Modbus TCP Client/Server, EasyIP, TCP/IP Festo CECC-D, like CECC-LK, but without IO link. CODESYS starter kit with CECC-LK and EasyPort USB Festo CECC CODESYS V3 compact controller
RkJQdWJsaXNoZXIy MzE0OTAwNw==