→ www.festo-didactic.com → www.festo-didactic.com 176 177 Industrial control technology > EduTrainer Universal Preferred versions Industrial control technology > EduTrainer Universal Preferred versions 1 2 The standard in North America Allen-Bradley CompactLogix controllers of the series 1769 are ideal for small to compact control applications that do not require axis control or safety functions. These controllers offer integrated serial EtherNet/IP or ControlNet channels and modular DeviceNet communications. EduTrainer Universal with: AB CL 1769-L24ER-QB1B (digital) – Main memory: 0.75 MB – 1 GB SD memory card included – Interfaces: 2x EtherNet/IP, 1x USB Inputs/outputs: – 16 digital inputs (24 V DC) – 16 digital outputs (24 V DC, 0.5 A) AB CL 1769-L24ER-QBFC1B (digital/analog) – Main memory: 0.75 MB – 1 GB SD memory card included – Interfaces: 2x EtherNet/IP, 1x USB Inputs/outputs: – 16 digital inputs (24 V DC) – 16 digital outputs (24 V DC) – 4 universal analog inputs – 2 universal analog outputs – 4 high-speed counters The mounting system – EduTrainer Universal, size 1 (W x H) 305 x 297 mm – Can be placed on a desk or in an MPS station – Stable, powder-coated, sheet-steel mounting system – Integrated power supply unit, AC 110/230 V, DC 24 V, 4 A All EduTrainer systems include all the required equipment with simulation modules: – 19” module 16IN (12 HP), 16 digital inputs on 4 mm safety sockets and 16 switches/pushbuttons for signal simulation – 19” module 16OUT (12 HP), 16 digital outputs on 4 mm safety sockets – 19” module 4AIN/2AOUT (12 HP), analog processing 4 analog inputs on 4 mm safety sockets can be switched to simulation via potentiometer and 2 analog outputs on 4 mm safety sockets (not with order no. 8022737) – 19” module 24 V/0 V (9 HP), 8x 4 mm safety sockets, red for 24 V distribution, 8x 4 mm safety sockets, blue for 0 V distribution – 19” module system connector SysLink (9 HP), with 2x SysLink plug connector for MPS station and control panel, each with 8 digital inputs and 8 digital outputs and 1x Sub-D 15-pin plug connector with 4 analog inputs and 2 analog outputs; emergency stop jumper to connect a safety circuit for disconnecting 8 digital outputs EduTrainer Universal Preferred versions Laboratory Allen-Bradley CompactLogix 1 AB CL 1769-L24ER-QB1B (digital) 8022737 2 AB CL 1769-L24ER-QBFC1B (digital/analog) 8022848 Recommended accessories: I/O data cable with SysLink connectors (IEEE 488), 2.5 m 34031 Analog cable, parallel, 2 m 529141 Safety laboratory cable, 3 m 571817 IEC power cable 90° → Page 195 Programming software RSLogix 8034585 Other accessories: Analog cable, crossover, 2 m 533039 Special license rules apply for schools and educational institutes in the commercial sector. Special license rules apply for schools and educational institutes in the commercial sector. The standard in North America Allen-Bradley CompactLogix controllers of the series 1769 are ideal for small to compact control applications that do not require axis control or safety functions. These controllers offer integrated serial EtherNet/IP or ControlNet channels and modular DeviceNet communications. EduTrainer Universal with: AB CL 1769-L24ER-QB1B (MPS) – Main memory: 0.75 MB – 1 GB SD memory card included – Interfaces: 2x EtherNet/IP, 1x USB Inputs/outputs: – 16 digital inputs (24 V DC) – 16 digital outputs (24 V DC, 0.5 A) The mounting system – EduTrainer Universal, size 1 (W x H) 305 x 297 mm – Can be placed on a desk or in an MPS station – Stable, powder-coated, sheet-steel mounting system – Integrated power supply unit, AC 110/230 V, DC 24 V, 4 A – 19” module system connector SysLink (9 HP), with 2x SysLink plug connector for MPS station and control panel, each with 8 digital inputs and 8 digital outputs and 1x Sub-D 15-pin plug connection with 4 analog inputs and 2 analog outputs, emergency stop jumper to connect a safety circuit for disconnecting 8 digital outputs. AB CL 1769-L24ER-QB1B (MPS) 8034582 Recommended accessories: I/O data cable with SysLink connectors (IEEE 488), 2.5 m 34031 Safety laboratory cable, 3 m 571817 IEC power cable 90° → Page 195 Programming software RSLogix5000 8034585 EduTrainer Universal Preferred version MPS Allen-Bradley CompactLogix
RkJQdWJsaXNoZXIy MzE0OTAwNw==