→ www.festo-didactic.com → www.festo-didactic.com 178 179 Industrial control technology > Simulation modules Industrial control technology > Simulation modules 4 7 11 10 5 1 9 3 6 8 2 3 1 4 5 2 1 19” module 16IN (12 HP) 16 digital inputs on 4 mm safety sockets and 16 switches/push- buttons for signal simulation. Order no. 567111 2 19” module 8IN (6 HP), without switch 8 digital inputs on 4 mm safety sockets. Order no. 576620 3 19” module 16OUT (12 HP) 16 digital outputs on 4 mm safety sockets. Order no. 567112 4 19” module 8IN (6 HP) 8 digital inputs on 4 mm safety sockets and 8 switches/pushbuttons for signal simulation. Order no. 567113 5 19” module 8OUT (6 HP) 8 digital outputs on 4 mm safety sockets. Order no. 567114 6 19” module 4OUTR (6 HP) – 4 relay outputs at eight 4 mm safety sockets – Maximum load: 24 V, 4.5 A Order no. 573278 7 19” module 4AIN/2AOUT (12 HP) – Analog value processing 4 analog inputs on 4 mm safety socket switchable to simulation via potentiometer and 2 analog outputs on 4 mm safety sockets – Display for measured value indicator with selector switch for channel selection – Voltage range: 0 – 10 V, -10 – +10 V Order no. 567119 8 19” module 4AIN/2AOUT (6 HP) – 4 analog inputs at 4 mm safety sockets – 2 analog outputs at 4 mm safety sockets Order no. 574197 9 19” module word processing (12 HP) Two-line display for showing the input word and output word in HEX, DEZ and BCD. Changing of the input word via keypad. Order no. 567118 10 19” module system connector 37-pin (9 HP) – 1x 37-pin Sub-D connector for 16 digital inputs – 1x 37-pin Sub-D socket for 16 digital outputs – Emergency stop jumper for 8 digital outputs Order no. 567116 11 19” module system connector SysLink (9 HP) – 2x SysLink with 8 digital inputs and 8 digital outputs each – 1x 15-pin Sub-D socket for 4 analog outputs and 2 analog inputs – Emergency stop jumper for 8 digital outputs Order no. 567122 19” Simulation modules 1 19” module 24V/0V (9 HP) – 8x 24 V on 4 mm safety sockets, red – 8x 0 V on 4 mm safety sockets, blue Order no. 567195 2 19” module 24V (6 HP) 8x 24 V on 4 mm safety sockets, red Order no. 567120 3 19” blanking plate 42 TE 8022733 18 TE 8022732 12 TE 567123 9 TE 567124 6 TE 567125 3 TE 567126 4 16-pin flat cable 16-pin flat cable, open at one end to connect 19” modules with analog connection to any PLC with screw or CageClamp contacts, 500 mm long. Order no. 567196 5 10-pin flat cable 10-pin flat cable, open at one end to connect 19” modules with digital connection to any PLC with screw or CageClamp contacts, 500 mm long. Order no. 567197
RkJQdWJsaXNoZXIy MzE0OTAwNw==