Product Guide Factory Automation

→ www.festo-didactic.com → www.festo-didactic.com 180 181 Industrial control technology > EduTrainer for mini control systems Industrial control technology > EduTrainer for mini control systems EduTrainer mini control system LOGO! 8 6x EduTrainer with LOGO! 8 + digital expansion The EduTrainer provides a broad basic platform for your project work. The board is equipped with a Siemens LOGO! of the series 0BA8, an extension for digital signals. The total of 12 outputs and 8 relay outputs of the controller are accessible on the device using 4 mm safety sockets. 4 of these inputs can also be connected directly on the device using a button/latched switch. The relay outputs can be changed to digital outputs using a toggle switch. The device also includes two controllable analog encoders, which can be used to bridge voltages from 0 to 10 V at two inputs. An RJ45 Ethernet socket can connect the controller to the programming device or network switch. Scope of Delivery per Device Training device with: – 1x Siemens logo! 0BA8 – 1x extension module DM8 – 4x connections for 24 V power supply – 12x input sockets – 16x potential free connections for relay outputs – 1x Ethernet socket – 2x 15 pin system interfaces (each 4 I/O) – 2x potentiometer for analog value simulation – 4x button/latched switches – 1x output switch – 1x programming software classroom license System requirements – Windows XP, 7, 8, 10 (32 and 64 bit), Mac OSx 10.7 Lion up to Mac OSx El Capitan, Linux SUSE 11.3, SP3, K 3.0.76 Technical Data – Front plate: 266 x 297 mm – Device depth: approx. 90 mm – Supply voltage: 24 V DC Special license rules apply for schools and educational institutes in the commercial sector. 6x LOGO! 8 D without power supply 8071409 6x LOGO! 8 D with power supply* 8071410 Recommended accessories: 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 *IEC power cable 90° → Page 195 1x EduTrainer with LOGO! 8 + digital expansion The EduTrainer provides a broad basic platform for your project work. The board is equipped with a Siemens LOGO! of the series 0BA8, an extension for digital signals. The total of 12 outputs and 8 relay outputs of the controller are accessible on the device using 4 mm safety sockets. 4 of these inputs can also be connected directly on the device using a button/latched switch. The relay outputs can be changed to digital outputs using a toggle switch. The device also includes two controllable analogue encoders, which can be used to bridge voltages from 0 to 10 V at two inputs. An RJ45 Ethernet socket can connect the controller to the programming device or network switch. Scope of Delivery Training device with: – 1x Siemens logo! 0BA8 – 1x extension module DM8 – 4x connections for 24 V power supply – 12x input sockets – 16x potential free connections for relay outputs – 1x Ethernet socket – 2x 15 pin system interfaces (each 4 I/O) – 2x potentiometer for analogue value simulation – 4x button/latched switches – 1x output switch – 1x programming software System Requirements – Windows XP, 7, 8, 10 (32 and 64 bit), Mac OSx 10.7 Lion up to Mac OSx El Capitan, Linux SUSE 11.3, SP3, K 3.0.76 Technical Data – Front plate: 266 x 297 mm – Device depth: approx. 90 mm – Supply voltage: 24 V DC 1x LOGO! 8 D without power supply 8071412 1x LOGO! 8 D with power supply* 8071413 Recommended accessories: 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 *IEC power cable 90° → Page 195 EduTrainer for mini control systems For a basic introduction to control and monitoring tasks Basic trainer for mini control systems Mini control systems are becoming increasingly common in industry and trade. They are used for numerous small control and monitoring tasks for which a PLC would be oversized. Mini control systems or programmable control relays control and operate conveyors, monitor doors and gates, control heating, and so on. For training purposes, they represent the link between classic safety circuits and programmable logic controllers. Functions can be implemented quickly and easily based on the learned ladder diagram or function chart methodology using simple programming software. Mini control systems are characterized by the large number of features that they provide. They are easy to program and to connect, are flexible and low-cost, and are therefore indispensable in basic training. Another advantage of these small and compact devices, which are suitable for mounting in 35 mm H-rails, is that they implement many functions in a single device. Mini control systems include: – Controllers – Indicators – Diagnostic tools – Text displays with operating buttons – Interfaces to fieldbus systems – Web servers – and many more. Numerous extension modules expand the possible functions. The EduTrainer for mini control systems provides a broad basic platform for your project work. The board is designed to hold mini control systems and expansion modules, for example the Siemens LOGO! 8, the EATON EasyE4 or a Controllino. Up to 12 inputs can be picked off on 4 mm safety sockets. Four of these inputs can also be connected directly on the device using a pushbutton/ latched switch. Up to 8 relay outputs can be changed to digital outputs using a toggle switch. Up to 2 analog outputs can also be connected to 4 mm safety sockets. The device also includes two controllable analog encoders, which can be used to bridge voltages from 0 to 10 V at two inputs. An RJ45 Ethernet socket can connect the controller to the programming unit or network switch. Please request a quotation for your individual requirements. Bundle of 6

RkJQdWJsaXNoZXIy MzE0OTAwNw==