→ www.festo-didactic.com → www.festo-didactic.com 182 183 Industrial control technology > EduTrainer for mini control systems Industrial control technology > EduTrainer for mini control systems EduTrainer with LOGO! 8 + digital and analog expansion The EduTrainer provides a broad basic platform for your project work. The board is equipped with a Siemens LOGO! of the series 0BA8, an extension for digital signals and an extension for analog outputs. The total of 12 outputs, 8 relay outputs and 2 analog outputs of the controller are accessible on the device using 4 mm safety sockets. 4 of these inputs can also be connected directly on the device using a button/latched switch. The relay outputs can be changed to digital outputs using a toggle switch. The device also includes two controllable analog encoders, which can be used to bridge voltages from 0 to 10 V at two inputs. An RJ45 Ethernet socket can connect the controller to the programming device or network switch. Scope of Delivery Training device with: – 1x Siemens logo! 0BA8 – 1x extension module DM8 – 1x extension module AM2 AQ – 4x connections for 24 V power supply – 12x input sockets – 16x potential free connections for relay outputs – 1x Ethernet socket – 2x 15 pin system interfaces (each 4 I/O) – 2x potentiometers for – Analog value simulation – 4x button/latched switches – 1x output switch – 1x programming software System requirements – Windows XP, 7, 8, 10 (32 and 64 bit), Mac OSx 10.7 Lion up to Mac OSx El Capitan, Linux SUSE 11.3, SP3, K 3.0.76 Technical Data – Front plate: 266 x 297 mm – Device depth: approx. 90 mm – Supply voltage: 24 V DC EduTrainer mini control system LOGO! 8 EduTrainer mini control system easyE4 EduTrainer with easyE4 The EduTrainer provides a broad basic platform for your project work. The board is equipped with an Eaton EASYE4- UC-12RC1, an extension for digital signals and an extension for analog outputs. The total of 12 outputs, 8 relay outputs and 2 analog outputs of the controller are accessible on the device using 4 mm safety sockets. 4 of these inputs can also be connected directly on the device using a button/latched switch. The relay outputs can be changed to digital outputs using a toggle switch. The device also includes two controllable analog encoders, which can be used to bridge voltages from 0 to 10 V at two analog inputs. An RJ45 Ethernet socket can connect the controller to the programming device or network switch. Scope of Delivery Training device with: – 1x Eaton EASY-E4-UC-12RC1 – 1x extension module EASY-E4-UC-8RE1 – 1x extension module EASY-E4-DC-6AE1 – 4x connections for 24 V power supply – 12x input sockets – 16x potential free connections for relay outputs – 1x Ethernet socket – 2x 15 pin system interfaces (each 4 I/O) – 2x potentiometer for analogue value simulation – 4x button/latched switches – 1x output switch – 1x programming software System requirements – Windows 7 SP1/8/8.1/10 Technical Data – Front plate: 266 x 297 mm – Device depth: approx. 90 mm – Supply voltage: 24 V DC 1x LOGO! 8 DA without power supply 8071414 1x LOGO! 8 DA with power supply* 8113746 Recommended accessories: 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 *IEC power cable 90° → Page 195 1x easyE4 DA without power supply 8114298 1x easyE4 DA with power supply* 8114296 Recommended accessories: 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 *IEC power cable 90° → Page 195 EduTrainer with Controllino The EduTrainer provides a broad basic platform for your project work. The board is equipped with a Controllino MAXI Automation pure. 12 outputs, 8 relay outputs and 2 analog outputs of the controller are accessible on the device using 4 mm safety sockets. The inputs can be used either as digital or analog inputs. 4 of these inputs can also be connected directly on the device using a button/latched switch. The relay outputs can be changed to digital outputs using a toggle switch. The device also includes two controllable analogue encoders, which can be used to bridge voltages from 0 to 10 V at two analog inputs. An RJ45 Ethernet socket can connect the controller to the programming device or network switch. Scope of Delivery Training device with: – 1x Controllino MAXI Automation pure – 4x connections for 24 V power supply – 12x input sockets – 16x potential free connections for relay outputs – 1x Ethernet socket – 1x USB socket – 2x 15 pin system interfaces (each 4 I/O) – 2x potentiometer for analog value simulation – 4x button/latched switches – 1x output switch – 1x programming software, open source System Requirements – Corresponds to the open source software Arduino IDE Technical Data – Front plate: 266 x 297 mm – Device depth: approx. 90 mm – Supply voltage: 24 V DC 1x Controllino without power supply 8071415 1x Controllino with power supply* 8113747 Recommended accessories: 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 *IEC power cable 90° → Page 195 EduTrainer with LOGO! 8 The EduTrainer provides a broad basic platform for your project work. The board is equipped with a Siemens LOGO! from the series 0BA8. All 8 inputs and 4 relay outputs of the controller are accessible on the device using 4 mm safety sockets. 4 of these inputs can also be connected directly on the device using a button/latched switch. The relay outputs can be changed to digital outputs using a toggle switch. The device also includes two controllable analogue encoders, which can be used to bridge voltages from 0 to 10 V at two inputs. An RJ45 Ethernet socket can connect the controller to the programming device or network switch Scope of Delivery Training device with: – 1x Siemens logo! 0BA8 – 4x connections for 24 V power supply – 12x input sockets – 16x potential free connections for relay outputs – 1x Ethernet socket – 2x 15 pin system interfaces (each 4 I/O) – 2x potentiometer for analogue value simulation – 4x button/latched switches – 1x output switch – 1x programming software System requirements – Windows XP, 7, 8, 10 (32 and 64 bit), Mac OSx 10.7 Lion up to Mac OSx El Capitan, Linux SUSE 11.3, SP3, K 3.0.76 Technical Data – Front plate: 266 x 297 mm – Device depth: approx. 90 mm – Supply voltage: 24 V DC 1x LOGO! 8 without power supply Netzteil 8071407 1x LOGO! 8 with power supply* 8071408 Recommended accessories: 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 *IEC power cable 90° → Page 195 EduTrainer mini control system Controllino
RkJQdWJsaXNoZXIy MzE0OTAwNw==