→ www.festo-didactic.com → www.festo-didactic.com 184 185 Industrial control technology > Operation and networking in basic training Operation and networking in basic training Control panels (HMI) and switches Used in A4 mounting frame or as a desktop device Used with pneumatics/hydraulics in ER mounting frame Training device for an A4 mounting frame or as a desktop device. The communication connections for 1x PROFIBUS, 2x PROFINET and 2x USB are accessible at the front via robust plug connectors. The Touch Panel TP700 Comfort of the Siemens HMI series is a 7” touch panel for advanced applications. Comfort panel features include: – Comprehensive high-end functionality: archive, VB scripts and various viewers for displaying system documentation (e.g. as PDF files) or in the form of Internet pages – Multiple interfaces for process communication – Integrated PROFINET switch – Programming from WinCC Comfort V11 (TIA portal) Touch Panel TP700 EduTrainer Scope of delivery – Siemens TP700 Comfort Touch Panel set up on an A4 board – Ethernet cable (CAT 6, crossed, 6 m) – Engineering, options and runtime software and license for WinCC Advanced (TIA portal) Special license rules apply for schools and educational institutes in the commercial sector System requirements – Windows 7 (64-bit) Professional/ Enterprise/Ultimate SP1 – Windows 10 (64-bit) Professional/ Enterprise 1703 Technical data – Front panel: 266 x 297 mm – Device depth: 90 mm – Supply voltage: 24 V DC Touch Panel TP700* 8022729 Recommended accessories: 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 Industrial control technology > Control panels (HMI) and switches *Special license rules apply for schools and educational institutes in the commercial sector.
RkJQdWJsaXNoZXIy MzE0OTAwNw==