→ www.festo-didactic.com → www.festo-didactic.com 186 187 Training device for an ER mounting frame (pneumatics/hydraulics). The communication connections for 1x PROFINET and 1x USB are accessible at the front via sturdy plug connectors. The Touch Panel KTP400 Basic PN is a 4” touch panel with 4 additional, programmable, tactile function buttons and is part of the new basic Siemens HMI series for simple applications. Features of the basic panel: – Touch and button functionality – Interface for connecting to various PLCs – Archiving via USB stick – Programming as of WinCC Basic V13 (TIA portal) Scope of delivery – Siemens Touch Panel KTP400 Basic PN didactically set up in an ER unit – Siemens Ethernet switch Scalance XB005 is supplied (not didactically set up) – 2 Ethernet cables (CAT 6, crossed, 6 m) – Programming software SIMATIC WinCC Basic For schools and educational institutes in the commercial sector. System requirements – 64-bit: Windows 7, Windows 8 SP1 – 32-bit: Windows 7 Technical data – Height x depth: approx. 170 x approx. 80 mm – Device width: 245 mm – Supply voltage: 24 V DC Training device for an ER mounting frame (pneumatics/hydraulics). The universal Ethernet switch Siemens Scalance XB005 allows you to set up small star and linear structures and provides a simple way of showing how PLCs, touch panels (HMI) and other components are networked. The device is used in combination with PLCs and Touch Panel EduTrainers. Ethernet switch XB005 EduTrainer Compact Scope of delivery – Scalance XB005 switch, set up in an ER unit Technical data – Height x depth: approx. 170 x approx. 80 mm – Device width: 123 mm – Supply voltage: 24 V DC Touch panel KTP400 EduTrainer Compact* 8041758 Ethernet switch XB005 EduTrainer Compact 8041755 Touch panel KTP400 EduTrainer Compact Available as a package: Touch panel KTP400 EduTrainer Compact + Ethernet switch XB005 EduTrainer Compact* 1x Touch panel KTP400 EduTrainer Compact + 1x Ethernet switch XB005 EduTrainer Compact* 8022734 6x Touch panel KTP400 EduTrainer Compact + 6x Ethernet switch XB005 EduTrainer Compact* 8022735 Recommended accessories: EduTrainer Compact with Siemens controllers 4 mm Safety laboratory cables → Page 195 Touch panel KTP700 EduTrainer Training device for an A4 mounting frame or as a desktop device. The communication connections for 1x PROFINET and 1x USB are accessible at the front via robust plug connectors. The KTP700 Basic PN Touch Panel is a 7” touch panel with 8 additional, programmable, tactile function buttons and is part of the new basic Siemens HMI series for simple applications. Features of the basic panel: – Touch and button functionality – Interface for connecting to various PLCs – Archiving via USB stick – Programming as of WinCC Basic V13 (TIA portal) Scope of delivery – Siemens KTP700 Basic PN Touch Panel set up on an A4 board – Siemens Ethernet switch Scalance XB005 – 2 Ethernet cables (CAT 6, crossed, 6 m) – Programming software not included. It is included in the recommended accessories for the part numbers or must be ordered separately. For schools and educational institutes in the commercial sector. System requirements – 64 bit: Windows 7, Windows 8 SP1 – 32 bit: Windows 7 Technical data – Front panel: 266 x 297 mm – Device depth: 90 mm – Supply voltage: 24 V DC 1x Touch panel KTP700 EduTrainer* 8022731 6x Touch panel KTP700 EduTrainer* 8041505 Recommended accessories: Trainer Package SIMATIC S7-1200 DC/DC/DC* 567238 6x S7-1200-TP (ON)* 567241 6x S7-1200-TP* 567240 4 mm Safety laboratory cables → Page 195 Training device for an A4 mounting frame or as a desktop device. The universal Siemens Ethernet switch Scalance XB005 allows you to set up small star and linear structures and provides a simple way of showing how PLCs, touch panels (HMI) and other components are networked. The device is used in combination with PLCs and Touch Panel EduTrainers. Ethernet switch XB005 EduTrainer Ethernet switch Scalance XB005 4473300 Available as a package: Touch panel KTP700 EduTrainer + Ethernet switch XB005 EduTrainer* 1x Touch panel KTP700 EduTrainer + 1x Ethernet switch XB005 EduTrainer* 8062740 6x Touch panel KTP700 EduTrainer + 6x Ethernet switch XB005 EduTrainer* 8062741 Scope of delivery Siemens Ethernet Switch XB005 set up on an A4 board Technical data – Front panel: 133 x 297 mm – Device depth: 90 mm – Supply voltage: 24 V DC Special license rules apply for schools and educational institutes in the commercial sector. Industrial control technology > Control panels (HMI) and switches Industrial control technology > Control panels (HMI) and switches
RkJQdWJsaXNoZXIy MzE0OTAwNw==