→ www.festo-didactic.com → www.festo-didactic.com 188 189 Industrial control technology > Control panels (HMI) and switches Industrial control technology > Control panels (HMI) and switches Touch panel PanelView Plus 7 EduTrainer Ethernet switch US5T EduTrainer Ethernet switch US5T EduTrainer 4994634 DIN Rail 100 EduTrainer Training device for an A4 mounting frame or as a desktop device. It can be universally used as a carrier for 24 V devices with a maximum width of 100 mm. The power supply is external via 4 mm safety sockets. Scope of Delivery An A4 board prepared to accept 24 V devices. Technical Data – Front plate: 133 x 297 mm – Device depth: approx. 90 mm – Supply voltage: 24 V DC DIN Rail 100 8075703 Training device for an A4 mounting frame or as a desktop device. The communication connections for 1x Ethernet and 1x USB are accessible at the front via sturdy plug connectors. The PanelView Plus 7 standard panels monitor and control devices connected to ControlLogix controllers in an EtherNet/IP network. Features of the PanelView Plus 7 standard panels: – Ethernet communication that supports networks with linear and star topologies. – PDF display functions for accessing PDF files stored on the terminal. – Programming with FactoryTalk View Scope of delivery Allen-Bradley Touch Panel PanelView didactically set up on an A4 board System requirements – Windows XP Professional SP3 32 bit – Windows 7 SP1 Enterprise, Ultimate Edition – Windows 8 Professional, Enterprise Edition 32 bit, 64 bit Technical data – Front panel: 266 x 297 mm – Device depth: 90 mm – Supply voltage: 24 V DC Training device for an A4 mounting frame or as a desktop device. The universal Allen-Bradley Ethernet switch US5T allows you to set up small network structures and provides a simply way of showing how PLCs, touch panels (HMI) and other components are networked. The device can be used in combination with PLCs and Touch Panel EduTrainers. Scope of delivery Allen-Bradley Ethernet Switch US5T set up on an A4 board Technical data – Front panel: 133 x 297 mm – Device depth: 90 mm – Supply voltage: 24 V DC Touch panel PanelView Plus 7 EduTrainer 5007887 Recommended accessories: EduTrainer Universal with Allen-Bradley controllers → Page 176/177 4 mm Safety laboratory cables → Page 195 Ethernet cable → Page 194 Programming software On request
RkJQdWJsaXNoZXIy MzE0OTAwNw==