→ www.festo-didactic.com 24 Monate Festo Didactic Gewährleistung 190 191 Industrial control technology > Basic PLC programming Industrial control technology > Networks and IT Security Networks and IT Security Equipment set TP 1333 IT security plays an ever-increasing role in more and more professions. Mechatronic engineers, industrial electronic engineers and IT specialists need sound professional qualifications. Training package TP 1333 offers this over a range of subjects based on a wide range of training scenarios. Equipment set TP 1333 contains components for the setup of example networks that serve to communicate all important fundamentals of IT security: – 2x EduTrainers with integrated electricity supply and one each of S615 router and XC208 switch – 1x Ethernet cable set – 1x Festo NetLab Toolkit configuration software – 1x configuration files for the exercises with S615 router and XC208 switch – 1x workbook, in printed form and on a USB data carrier The equipment is configured for two workstations. The individual modules can be adapted to the spatial situation in the classroom or laboratory. The modules can be positioned flexibly to solve the exercises: on worktables or in an A4 mounting frame. The two EduTrainers with Siemens router and switch form the core of equipment set TP 1333. The enclosed Festo NetLab Toolkit (NLTK) configuration software enables the configuration of network and safety functions. Examples of such functions include setting an IP address, clearing the ARP address memory, and importing and deleting NetLab hierarchy certificates. The NLTK requires one-off admin rights when launched, and makes the necessary functions available to the students. During the teaching unit, there is no further need to enter the administrator password. Equipment set TP 1333 with workbook and software de 8127828 en 8127829 es 8127830 fr 8127831 The enclosed workbook contains detailed practical exercises on applications that are becoming increasingly important in the industry. Theoretical foundations supplement the exercises perfectly. Pre-configured software setups and sample solutions optimize laboratory-based learning. Exercises 1 to 4 can be carried out separately at one workstation. Exercises 5 and 6 are carried out jointly at neighboring workstations. The workbook covers the following key cyber security topics in everyday industrial situations: – switching and monitoring – address allocation in production networks – routing and firewall functions – VLAN-separated manufacturing networks – Network Address Translation (NAT) – Virtual Private Networks (VPN) To complete the exercises in their entirety, two PLCs and two PCs with a Windows 10 operating system are required. The PLC must allow external adjustment of IP address e.g. project with the “IP address is set directly at the device” setting. Alternatively, control with factory settings should be possible. Basic PLC programming Equipment set TP 301 Complete equipment set TP 301 167101 The most important components at a glance: 1 1x Signal input, electrical 162242 2 1x Indicator unit and distributor, electrical 162244 3 1x Proximity sensor, inductive, M12 548643 4 1x Proximity sensor, capacitive, M12 548651 5 1x Proximity sensor, optical, M12 572744 6 4x Proximity sensor, electronic, with cylinder mounting 2344752 7 1x 5/2-way solenoid valve with LED 567199 8 1x 5/2-way double solenoid valve with LED 567200 9 1x Single-acting cylinder 152887 10 2x Double-acting cylinder 152888 11 1x Start-up valve with filter control valve 540691 12 1x Manifold 152896 13 2x Plastic tubing, 4x 0.75 silver 10 m 151496 Recommended accessories: Aluminum profile plate → Page 192 Universal connection unit, digital (SysLink) 162231 Power supply unit for mounting frame → Page 195 4 mm Safety laboratory cables → Page 195 EduTrainer Training content – Benefits of the PLC compared to conventional solutions, such as electrical, electropneumatic or electrohydraulic solutions – Functions of system components of a PLC – Commissioning a PLC – Application criteria for mechanical, optical, capacitive and inductive proximity sensors – Sequence control and parallel logic – Systematic programming of a PLC in accordance with international standard IEC 61131-3 – IEC 61131-3 programming languages: Function Block Diagram, Ladder Diagram, Statement List, Structured Text and Sequence Language A PLC (SIMATIC S7-300 or Allen Bradley) is required to carry out the tasks. Connection with universal connection unit and I/O data cable (SysLink) or with 4 mm safety connectors. I/O modules can be connected via 4 mm safety connectors. Also order: Workbook Programmable Logic Controllers, Basic level Recommended training media Textbook Programmable Logic Controllers, Basic level Supplementary equipment set from TP 201 to TP 301 Supplements the Electropneumatics basic level equipment set, TP 201, to form a complete Programmable Logic Controllers equipment set, TP 301. Complete supplementary equipment set TP 201 to TP 301 167102 The most important components at a glance: 3 1x Proximity sensor, inductive, M12 548643 4 1x Proximity sensor, capacitive, M12 548651 6 2x Proximity sensor, electronic, with cylinder mounting 2344752 2 3 4 5 6 9 10 11 12 13 7 8 1 de 93313 en 93314 es 94427 Special license rules apply for schools and educational institutes in the commercial sector.
RkJQdWJsaXNoZXIy MzE0OTAwNw==