→ www.festo-didactic.com → www.festo-didactic.com 192 193 Industrial control technology > Accessories and optional components Industrial control technology > Accessories and optional components Accessories and optional components 1 2 3 4 5 1 2 3 4 5 6 7 6 3 Rubber feet For non-slip, protective mounting of profile plates on tabletops of any type. Set (4 pieces). Order no. 158343 4 Plug-in adapter set The plug-in adapter set can be used to mount the ER units directly on the blue plug-in board or on the aluminum profile plate. One set is required to mount one unit. Order no. 541122 5 A4 ER mounting plate The ER mounting plate can be installed in any A4 mounting frame. A cut-out permits installation of 2 large or 4 small Festo Didactic ER units (H x W). 297 x 500 mm 536200 6 Mounting bracket set This mounting bracket set makes it possible to mount an EduTrainer Compact either on a vertically or horizontally positioned profile plate using the Quick-Fix mounting system. It also offers the possibility to use an EduTrainer Compact in a stable inclined position on a table surface. The set includes the assembly instructions and all the necessary components for assembly. Order no. 8082962 1 Aluminum profile plate The anodized aluminum profile plate forms the basis for all training packages. All of the components fit securely and safely into the grooves on the profile plate. There are grooves on each side and, if required, both sides can be fitted with components. The grooves are compatible with the ITEM profile system. Grid dimensions: 50 mm. For installation on tables we recommend the appropriate rubber feet (order no. 158343). Sizes 350 x 1100 mm and 350 x 250 mm supplied without side caps (H x W). 350 x 250 mm 159333 350 x 1100 mm 162360 700 x 350 mm 162386 700 x 350 mm* 170395 700 x 550 mm 159409 700 x 700 mm 159410 700 x 1100 mm 159411 * with cable guide 2 Slotted mounting plate All components with the Quick-Fix mounting system can be mounted on slotted mounting plates. The slotted mounting plates are fitted with elastic buffers and can be used horizontally on a table top. Order no. 159331 can also be inserted in conventional A4 mounting frames. The slotted mounting plates are not intended for use with actuators. 694 x 297 mm 159331 700 x 550 mm 544246 (overall external dimensions H x W) 1 Simulation box, digital The simulation box is used to display the input and outputs signals of an MPS station or PLC. Two modes of application are possible: – Simulation of inputs for testing of a PLC program. Use I/O data cable (SysLink) (order no. 034031) for this purpose – Setting of outputs (with separate 24 V supply) in order to operate an MPS station. The cable (order no. 167106, 2.5 m) required for this purpose is included in the scope of delivery. The simulation box contains a SysLink socket. Order no. 170643 2 Simulation box, digital/analog The digital/analog simulation box additionally allows the simulation and display of analog signals (0 – 10 V). The simulation box is supplied without connection cables. The following connection cables are recommended for flexible application: – I/O data cable, parallel: Order no. 034031 (e.g. SimuBox with SPS EduTrainer or EasyPort) – Analog cable, parallel: Order no. 529141 (e.g. SimuBox with EasyPort) – Analog cable, crossover: Order no. 533039 (e.g. SimuBox with MPS Analog-Terminal) – I/O data cable, crossover: Order no. 167197 Order no. 526863 3 Connection unit, analog – Permissible voltage range: 22 – 27 V DC – Reference: GND – 4 analog voltage inputs: Range: -10 V – +10 V (max. 30 V), input resistance: 200 kΩ – 4 analog current inputs: Range: 0 – 20 mA (max. -4 – +24 mA), input voltage: max. ±30 V – 2 analog outputs: Voltage: -10 – +10 V, short-circuit-proof, max. ±30 V, fuse-protected, current: max. 20 mA Using an analog cable (order no. 529141), the unit can also be used as an analog connection unit for the EduTrainer PLC or EasyPort USB. Order no. 567232 4 Universal connection unit, digital (SysLink) The universal connection unit connects all 4 mm safety sockets with the 24-pin system connector as per IEEE 488 (SysLink). It thus becomes a universal interface between units with 4 mm connection technology and devices equipped with SysLink connectors as per IEEE 488: – Connection to an I/O terminal of an MPS station via an I/O cable with SysLink connectors at both ends, order no. 034031 – I/O coupling via the 4 mm laboratory connectors of a PLC using an open I/O cable (IEEE 488 connector – bare wires), order no. 167122 – Simple connection of actuators and sensors via 4 mm laboratory connectors with the EasyPort interface unit for FluidSIM Inputs: 3 safety sockets each for 8 three-wire sensors Outputs: 2 safety sockets each for 8 actuators Connections: 4 mm safety sockets for 24 V DC SysLink connector (IEEE 488) I/O status display: Via LED Order no. 162231 5 Sensor tester The sensor tester speeds up commissioning of systems with integrated sensors and proximity sensors. It can be used for: – Quick and simple checking of contacts – Rapid fine adjustment – Unambiguous detection of switch outputs Order no. 158481 6 Network interface BNI IOL with 8 programmable inputs/outputs For use as a decentralized module for connecting binary standard sensors and controlling actuators. An IO Link device communicates with the higher-level IO Link master module using the IO Link protocol. Order no. 8024962 7 BNI IOL network interface with 16 programmable inputs/outputs For use as a decentralized module for connecting standard binary sensors and controlling actuators. An IO Link device communicates with the IO Link master module via the IO Link protocol. Order no. 8024927
RkJQdWJsaXNoZXIy MzE0OTAwNw==