→ www.festo-didactic.com → www.festo-didactic.com 194 195 Industrial control technology > Accessories and optional components Industrial control technology > Accessories and optional components Accessories and optional components 10 1 2 11 3 6 5 8 4 7 9 1 3 2 CEE 7/VII NEMA 5-15 BS 1363 AS 3112 SEV 1011 SANS 164-1 1 I/O data cable with SysLink connectors (IEEE 488) For connection of SysLink interfaces, for example an EduTrainer PLC, with the universal connection unit, digital (order no. 162231). 2.5 m 34031 2 I/O data cable with one SysLink connector as per IEEE 488 and open ends For connecting EasyPort to the I/O terminals of a PLC. 2.5 m 167122 3 I/O data cable, crossover, with plug and socket Connects the EduTrainer Universal of an MPS station with EasyPort (order no. 548687). Adapter cable for connecting any PLC to a universal connection unit (order no. 162231) via I/O data cable with SysLink connector on one side and open ends (order no. 167122). 0.3 m 167197 4 PC data cable RS232 For connection of the interface configuration box (EasyPort) to the RS232-interface of the PC. female – female, 1.5 m 160786 male – female, 1.5 m 162305 5 Analog cable, parallel EasyPort/PLC connection for a real process or a simulation box. 2 m 529141 6 Analog cable, crossover EasyPort with actual PLC and/or simulation box. 2 m 533039 7/8 PC adapter Connection between 2 PROFIBUS stations. 8 0.5 m 533035 9 2.0 m 533036 9 Ethernet cable RJ45, CAT5 0.5 m 8062902 1 m 8062903 1.5 m 8062904 2 m 567280 10 Safety laboratory cable, 3 m For connecting an EduTrainer Universal without a power supply unit to an external 24 V DC power supply unit. 3 m long, 3x 4 mm safety plugs (blue, red, green/yellow). Order no. 571817 11 Plug-in adapter, electrical Adapter for inserting cables with safety plugs into sockets without shock-hazard protection. This is no longer compliant with DIN EN 61010 (IEC 1010). Set of 10 adapters. Order no. 185692 Connecting cable for solenoid valves with M8 central plug Connecting cable (4-pin socket) for connecting solenoid valves with an M8 central plug. – Cable length 2.5 m with open ends – Cable length 1 m with 4 mm safety plugs and solenoid coil numbering 2.5 m with open ends Order no. 158962 1 m with safety plugs Order no. 540703 1 Power supply unit for ER mounting frame – Input voltage: 85 – 265 V AC (47 – 63 Hz) – Output voltage: 24 V DC, short- circuit-proof – Output current: max. 4 A – Dimensions: 170 x 240 x 92 mm Without power cable Order no. 8049382 Connector as per CEE 7/VII for DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID Order no. 159396 Connector as per NEMA 5-15 for US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP Order no. 162411 Connector as per BS 1363 for GB, IE, MY, SG, UA, HK, AE Order no. 162412 Connector as per AS 3112 for AU, NZ, CN, AR Order no. 162413 Connector as per SEV 1011 for CH Order no. 162414 Connector as per SANS 164-1 for ZA, IN, PT, SG, HK, (GB), (AE) Order no. 162415 2 IEC power cable 90° One end fitted with a 90° IEC connector and the other fitted with a country-specific connector. Preferred version for EduTrainer Universal. Connector as per CEE 7/VII for DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID Order no. 549860 Connector as per NEMA 5-15 for US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP Order no. 549861 Connector as per BS 1363 for GB, IE, MY, SG, UA, HK, AE Order no. 549862 Connector as per AS 3112 for AU, NZ, CN, AR Order no. 549863 Connector as per SEV 1011 for CH Order no. 549864 Connector as per SANS 164-1 for ZA, IN, PT, SG, HK, (GB), (AE) Order no. 549865 3 4 mm Safety laboratory cables – Plugs with rigid protective sleeve and axial socket – Conductor cross section: 1 mm² – 1000 V CAT II – Power rating: 16 A 4 mm Safety laboratory cables, 50 mm red 8092626 blue 8092627 black 8092628 4 mm Safety laboratory cables, 300 mm red 8092630 blue 8092631 black 8092632 green-yellow 8092638 4 mm Safety laboratory cables, 500 mm red 8092639 blue 8092640 black 8092641 green-yellow 8092647 4 mm Safety laboratory cables, 1000 mm red 8092648 blue 8092649 black 8092650 green-yellow 8092656 4 mm Safety laboratory cables, 1500 mm red 8092657 blue 8092658 black 8092659 green-yellow 8092665
RkJQdWJsaXNoZXIy MzE0OTAwNw==