262 263 → www.festo-didactic.com → www.festo-didactic.com Digital learning > Tec2Screen > Courses Tec2Screen courses MPS Station Pick&Place Troubleshooting in Mechatronic Systems Training content – General troubleshooting using the MPS Station Pick&Place as an example – Systematic troubleshooting in a mechatronic system – Fault documentation and fault analysis Required Connects 1x Connect SysLink For Festo LX Order no. 8150944 For Classroom Manager VT Order no. 8046999 The accessories mentioned below are required to conduct the courses. – 1x Pick&Place station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Processing Station, Modules Testing amd Rotary Indexing Table Logic Programming Training content – Programming and testing logic control systems with the Testing and Rotary Indexing Table modules – Basic logic functions RS flip-flop (memory module), timer and counter – Identifying and correcting errors in the logic control system Required Connects 1x Connect SysLink For Festo LX Order no. 8150949 For Classroom Manager VT Order no. 8046995 The accessories mentioned below are required to conduct the courses. – 1x Processing station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Processing Station, Modules Clamping/ejecting and Drilling Logic Programming Training content – Programming and testing logic control systems with the Clamping and Drilling modules – Basic logic functions RS flip-flop (memory module) and timer – Identifying and correcting errors in a given logic control sequence Required Connects 1x Connect SysLink For Festo LX Order no. 8150950 For Classroom Manager VT Order no. 8046996 The accessories mentioned below are required to conduct the courses. – 1x Processing station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Testing Station, Modules Measuring and Lifting Logic Programming Training content – Using logic programming to program the Measuring and Lifting modules – Programming and testing simple and advanced logic control systems with the Measuring and Lifting modules – Learning about and using the logic functions – AND, NOT, OR, and NAND – RS flip-flop, SR flip-flop (memory modules) – Timer – Counter Required Connects 1x Connect SysLink For Festo LX Order no. 8150943 For Classroom Manager VT Order no. 8046990 The accessories mentioned below are required to conduct the courses. – 1x Testing station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m Digital learning > Tec2Screen > Courses MPS Pick and Place Station, Module Pick and Place Logic Programming Training content – Programming and testing logic control systems with the Pick&Place module – Basic logic functions RS flip-flop and SR flip-flop (memory module) – Basic logic function Timer (time module) – Applying these basic logic functions – Expanding an existing logic control system with new functions Required Connects 1x Connect SysLink For Festo LX Order no. 8150951 For Classroom Manager VT Order no. 8046997 The accessories mentioned below are required to conduct the courses. – 1x Pick&Place station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Pick and Place Station, Module Conveyor Logic Programming Training content – Programming and testing logic control systems with the Conveyor module – Basic logic function RS flip-flop (memory module) – Basic logic functions RS flip-flop, SR flip-flop (memory modules), Timer and XOR (exclusive or) Required Connects 1x Connect SysLink For Festo LX Order no. 8150952 For Classroom Manager VT Order no. 8046998 The accessories mentioned below are required to conduct the courses. – 1x Pick&Place station (model series 2000 – 2014) – 1x I/O data cable with SysLink connectors (IEEE 488), 2.5 m MPS Conveyor Module Commissioning Training content – Starting up the MPS conveyor module and its components – Inspecting the setup – Identifying components in a circuit diagram and inspecting wiring – Becoming familiar with, testing, and aligning sensors (reflex light sensor, one-way light barrier) – Testing and calibrating drive function (DC motor with transfer conveyor, solenoid with feed separator) Required Connects 1x Connect 15-pin Sub-D HD For Festo LX Order no. 8150948 For Classroom Manager VT Order no. 8034071 The accessories mentioned below are required to conduct the courses. – 1x Conveyor module – 15-pin D-sub cables: plug connector – plug connector MPS Conveyor Module Logic Programming Training content – Creating an assignment list based on the circuit diagram – Using logic programming as a simple programming method – Learning and programming logic functions – Learning and programming memory functions, timers (switch-on and switch-off delay), and counters – Editing simple controller programs – Learning and applying a method for creating a controller program that meets requirements Required Connects 1x Connect 15-pin Sub-D HD For Festo LX Order no. 8150947 For Classroom Manager VT Order no. 8034072 The accessories mentioned below are required to conduct the courses. – 1x Conveyor module – 15-pin D-sub cables: plug connector – plug connector
RkJQdWJsaXNoZXIy MzE0OTAwNw==