Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

126 24-month Festo Didactic warranty Pneumatics Training Packages > Components > Drives/Actuators Pneumatics Drives/Actuators 1 Air bearing The air bearing consists of an aluminum disc with a supply air duct and a large cavity. When pressurized, the disc glides along a thin film of air and can be moved without friction. – Pneumatic connection, via push-in fitting for plastic tubing with O.D. 4 mm. Order no. 4809899 2/3/4/5/6/7/8 Suction gripper – With suction cup holder and handle – Connection via push-in fitting for plastic tubing with O.D. 4 or 6 mm. 2 20 CS with vacuum security valve – Diameter: 20 mm – Protective bellows assembly: 3.5-fold – Suction cup material: VMQ Order no. 573047 3 Suction gripper 20 SN – Diameter: 20 mm – Suction cup material: NBR Order no. 573043 4 Suction gripper 20 SS – Diameter: 20 mm – Suction cup material: VMQ Order no. 573045 5 Suction gripper 30 SN – Diameter: 30 mm – Suction cup material: NBR Order no. 573044 6 Suction gripper 30 SS – Diameter: 30 mm – Suction cup material: VMQ Order no. 573046 7 Suction gripper 4x20 ON – Design of oval suction cup: 4 x 20 mm – Suction cup material: NBR Order no. 573257 8 Suction gripper, 10 mm diameter – rotatable 360°, detenting every 15° – Suction cup diameter: 10 mm – Breakaway force at 70 % vacuum: 4.5 N – Quick-action mounting system Quick-Fix Order no. 560158 8 7 6 5 4 3 2 1

RkJQdWJsaXNoZXIy MzE0OTAwNw==