Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

127 → www.festo.com/didactic Pneumatics Training Packages > Components > Drives/Actuators Pneumatics Drives/Actuators Connecting cable for linear potentiometer Order no. 8201555 1 Linear drive, pneumatic, with guide and accessories Rodless linear drive with guide. – Space-saving, rodless linear drive with recirculating ball bearing guide – Double-acting cylinder – Adjustable end position cushioning at both end positions – There is a permanent magnet on the piston. This permits contactless sensing of intermediate and end positions of the drive – Damping type: pneumatic buffering, adjustable – Damping length: 18 mm – Protection against torsion: guide – Stroke length: 450 mm – Overall length: 650 mm – Pressure range: 200 – 800 kPa (2 – 8 bar) – Connection/thread type: Thread G1/8“ – Effective force (theoretical) at 600 kPa (6 bar): 295 N – Including connection and mounting materials Order no. 192501 2 Linear potentiometer (Displacement encoder) Analog displacement encoder for pneumatic linear drive (order no. 192501) for determining the current (actual) position. When ordering separately, please also order mounting material (order no. 160275). The connecting cable (order no. 8201555) is required for use with TP 111. – Measuring stroke: 450 mm – Output signal at the cable exit of the connecting cable (order no. 8201555): 0–10 V Push rodless sliding potentiometer which supplies an output voltage proportional to the slider position. – Operating voltage: 13–30 V – Effective electrical stroke: 457 mm – Output voltage: 0–10 V – Adjustment speed: ≤10 m/s – Adjustment acceleration: ≤200 m/ s² Order no. 152628 Mounting kit for linear potentiometer Order no. 8201548 1 2

RkJQdWJsaXNoZXIy MzE0OTAwNw==